2.1.7 Three-Phase Inverter Outputs
The reference design can drive a three-phase PMSM/BLDC motor. Pin assignments of the connector are shown in the table here. The motor phases must be connected to the reference design in the correct sequence to prevent reverse rotation.
| Pin No. | Pin Description |
|---|---|
| PHASE A | Phase 1 Output of Inverter |
| PHASE B | Phase 2 Output of Inverter |
| PHASE C | Phase 3 Output of Inverter |