8 Package Marking
(Ask a Question)In general, Microchip marks the full ordering part number on the top of each device. The following figure provides details for each character code present on Microchip's PolarFire SoC FPGA device.
In general, Microchip marks the full ordering part number on the top of each device. The following figure provides details for each character code present on Microchip's PolarFire SoC FPGA device.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.