1 Packaging Overview

PolarFire SoC FPGAs are available in multiple packages. Each package (device variant) has various I/O banks with the flexibility of using different I/O standards. HSIO and GPIO banks have a maximum supply voltage of 1.8V and 3.3V, respectively.

The following table lists the PolarFire SoC FPGA variants, with user I/O and XCVR lanes, in Pb-free packages.

Table 1-1. Organization of I/O Banks
Bank NumberFCG1152FCG1152FCVG784FCVG784FCVG484FCSG536FCSG325
MPFS460TMFPS250TMPFS250T/MPFS160TMPFS095TMPFS250T/MPFS160T/MPFS095T/MPFS025TMPFS250T/MPFS160T/MPFS095TMPFS095T/MPFS025T
Bank 0HSIOHSIOHSIOHSIOHSIOHSIOHSIO
Bank 1GPIOGPIOGPIOGPIOGPIOGPIOGPIO
Bank 2MSSIOMSSIOMSSIOMSSIOMSSIOMSSIOMSSIO
Bank 3JTAG/FIXED I/OJTAG/FIXED I/OJTAG/FIXED I/OJTAG/FIXED I/OJTAG/FIXED I/OJTAG/FIXED I/OJTAG/FIXED I/O
Bank 4MSSIOMSSIOMSSIOMSSIOMSSIOMSSIOMSSIO
Bank 5MSS-SGMIIMSS-SGMIIMSS-SGMIIMSS-SGMIIMSS-SGMIIMSS-SGMIIMSS-SGMII
Bank 6MSS-DDRMSS-DDRMSS-DDRMSS-DDRMSS-DDRMSS-DDRMSS-DDR
Bank 7GPIOGPIOGPIO——GPIO—
Bank 8HSIOHSIOHSIOHSIO———
Bank 9GPIOGPIOGPIOGPIO———
XCVR 0YesYesYesYesYesYesYes
XCVR 1YesYesYesNoNoNoNo
XCVR 2YesYesNoNoNoNoNo
XCVR 3YesYesNoNoNoNoNo
XCVR 4YesNoNoNoNoNoNo
Note: 12 I/Os from Bank 9 are connected to Bank 1 power in the package substrate to maintain pin-migration among devices and to maximize pin count in this package.