2 Package Material Information
(Ask a Question)The following table lists the PolarFire SoC ball grid array RoHS packages.
| Package Balls | FCG1152 | FCVG784 | FCVG484 | FCSG536 | FCSG325 |
|---|---|---|---|---|---|
| Package Pitch | 1 mm | 0.8 mm | 0.8 mm | 0.5 mm | 0.5 mm |
| Substrate Material | Epoxy Glass | Epoxy Glass | Epoxy Glass | BT Resin | BT Resin |
| Solder Ball Composition RoHS | SAC305 | SAC305 | SAC305 | SAC305 | SAC305 |
| Solder Bump Material | Sn98.2/Ag1.8 | Sn98.2/Ag1.8 | Sn98.2/Ag1.8 | Cu Pillar + Solder Cap | Cu Pillar + Solder Cap |
Important:
- For all flip-chip BGA packages—Only FCSG325 and FCSG536 are not vented. FCG1152, FCVG784, and FCVG484 are vented.
- Solder Cap's composition is 98.2% Sn, 1.8% Ag.
The following table lists the PolarFire SoC ball grid array leaded packages.
| Package Balls | FC1152M | FCV784M | FCV484M | FCS536M | FCS325M |
|---|---|---|---|---|---|
| Package Pitch | 1 mm | 0.8 mm | 0.8 mm | 0.5 mm | 0.5 mm |
| Substrate Material | Epoxy Glass | Epoxy Glass | Epoxy Glass | BT Resin | BT Resin |
| Solder Ball Composition RoHS | Sn63:Pn37 | Sn63:Pn37 | Sn63:Pn37 | Sn63:Pn37 | Sn63:Pn37 |
| Solder Bump Material | Sn98.2/Ag1.8 | Sn98.2/Ag1.8 | Sn98.2/Ag1.8 | Cu Pillar + Solder Cap | Cu Pillar + Solder Cap |
Important: Solder Cap's composition is
Sn98.2/Ag1.8.