3 Thermal Specifications
(Ask a Question)The following table lists the thermal resistances of PolarFire SoC FPGA package device.
| Package | Theta-JA | Psi-JB | Psi-JT | Theta-JB | Theta-JC | Unit |
|---|---|---|---|---|---|---|
| MPFS460T-FCG1152 | 7.64 | 2.31 | 0.080 | 2.48 | 0.164 | C/W |
| 6.03 | 2.16 | 0.082 | ||||
| 5.17 | 2.06 | 0.084 | ||||
| MPFS250T-FCG1152 | 7.79 | 2.47 | 0.131 | 2.61 | 0.250 | C/W |
| 6.17 | 2.31 | 0.131 | ||||
| 5.31 | 2.21 | 0.133 | ||||
| MPFS250T-FCVG784 | 10.35 | 3.47 | 0.089 | 3.63 | 0.261 | C/W |
| 8.65 | 3.27 | 0.096 | ||||
| 7.68 | 3.15 | 0.108 | ||||
| MPFS160T-FCVG784 | 10.63 | 3.47 | 0.141 | 3.65 | 0.261 | C/W |
| 8.90 | 3.27 | 0.155 | ||||
| 7.92 | 3.16 | 0.172 | ||||
| MPFS095T-FCVG784 | 10.78 | 3.65 | 0.174 | 3.83 | 0.417 | C/W |
| 9.04 | 3.44 | 0.190 | ||||
| 8.06 | 3.32 | 0.211 | ||||
| MPFS250T-FCVG484 | 12.04 | 4.00 | 0.078 | 4.21 | 0.255 | C/W |
| 10.24 | 3.77 | 0.084 | ||||
| 9.17 | 3.64 | 0.093 | ||||
| MPFS160T-FCVG484 | 12.29 | 4.31 | 0.111 | 4.51 | 0.329 | C/W |
| 10.46 | 4.06 | 0.109 | ||||
| 9.38 | 3.90 | 0.112 | ||||
| MPFS095T-FCVG484 | 12.44 | 4.42 | 0.182 | 4.61 | 0.416 | C/W |
| 10.60 | 4.16 | 0.175 | ||||
| 9.51 | 4.00 | 0.176 | ||||
| MPFS025T-FCVG484 | 12.96 | 4.83 | 0.317 | 5.02 | 0.654 | C/W |
| 11.11 | 4.57 | 0.337 | ||||
| 10.01 | 4.41 | 0.353 | ||||
| MPFS250T-FCSG536 | 18.20 | 8.39 | 0.135 | 8.43 | 1.826 | C/W |
| 15.61 | 7.98 | 0.256 | ||||
| 14.20 | 7.67 | 0.301 | ||||
| MPFS160T-FCSG536 | 18.31 | 8.43 | 0.126 | 8.46 | 2.151 | C/W |
| 15.74 | 8.03 | 0.228 | ||||
| 14.36 | 7.74 | 0.268 | ||||
| MPFS095T-FCSG536 | 18.82 | 9.25 | 0.229 | 9.03 | 2.504 | C/W |
| 16.26 | 8.84 | 0.331 | ||||
| 14.88 | 8.54 | 0.373 | ||||
| MPFS095T-FCSG325 (14.5 mm X 11 mm) | 25.31 | 12.74 | 0.613 | 13.02 | 2.893 | C/W |
| 20.49 | 12.02 | 0.682 | ||||
| 18.95 | 11.61 | 0.718 | ||||
| MPFS025T-FCSG325 (11 mm X 11 mm) | 25.58 | 11.02 | 0.454 | 11.09 | 4.186 | C/W |
| 20.39 | 10.81 | 0.572 | ||||
| 19.10 | 10.60 | 0.639 |