Introduction
(Ask a Question)This guide provides pin and packaging information (such as bank assignments and mechanical information) for PolarFire® SoC FPGAs.
PolarFire SoC FPGAs feature a flexible I/O structure that supports a range of mixed voltages (1.1V, 1.2V, 1.5V, 1.8V, 2.5V, and 3.3V) through bank selection. The HSIO and GPIO are configured as differential I/Os or two single-ended I/Os. For more information about HSIO, GPIO, and supported I/O standards, see PolarFire FPGA and PolarFire SoC FPGA User I/O User Guide.