11.7.6 Show Clock Network Details in Expanded Path
Displays the clock network details as well as the data path details in the Expanded Path views.
Limit the number of parallel paths in expanded path to: For each expanded path, specify the maximum number of parallel paths that SmartTime displays. The default number of parallel paths is 1.