11.5.2 Show the Clock Domains in This Order
Shows the clock pins you want to see in the Expanded Path view. Use Add or Remove to move selected items from Available clock domains to Show the clock domains in this order or vice versa. You can change the order in which these clock pins are displayed by using Move Up or Move Down.