2.2.4 RJ45 Cable Installation
Note: Use outdoor certified cable with thickness diameter of 4-8mm.
Check and make sure the rubber gasket is tightly closed around the cable
The following steps describe how to install the RJ45 cable to the midspan unit.
- Remove the upper cap, blank plug, and washer from
the port.
- Insert the cable through the upper cap and the
washer and plug into the port.
- Slide the washer and the upper cap towards the
midspan and hand-tighten the upper cap onto the port.Note: Secure the gland until the rubber gasket is firmly closed around the cable.
-
Connect DATA IN jack (input) to the remote Ethernet network and DATA PWR OUT jack (output) to the terminal.
- Verify connection to main AC power.
Note:
- 2-ports RJ45 male plug waterproof cap covers are supplied with the PoE Midspan.
- ACIN plug is supplied with the PoE Midspan.
- Ethernet cable, power cable, and RJ45 male connectors are not supplied with the PoE Midspan.
- For non AF/AT compliant unit—use a splitter; ensure that the splitter is connected close to the terminal and not on the midspan.
- This unit is designed for outdoor use only.