2.2.2 Step 2: Installation Options

There are two options for the installation of the PD-9001GO-ET/AC Midspan unit. These are as follows:
  1. Wall Installation—PoE midspan unit can be mounted on a wall/bench (all kind of flat surfaces such as wood, brick, concrete and other) using the mounting holes.
    CAUTION: Use only a solid mounting surface to install the midspan unit, do not install on drywall or plasterboard walls.
  2. Pole Installation—Using the optional mounting kit (sold separately)