2.2.3 AC Power Cable Installation
Tools required: Wire stripper, Solid Wrench No.30 or Monkey Wrench wide than 3 cm.
Note: Use certified outdoor cable with thickness diameter of 6-10mm
with 18AWG Max gauge and 300V insulation rating.
Follow the procedure to install the AC cable to the midspan unit.
- Insert a screwdriver, press and rotate counter-clockwise to unlock the cap. Remove the cap from the midspan unit.
- The connector consists of the following parts.
- Insert the AC cable through the parts, crimp, and screw the wire leads to 0.8 Nm torque.
- Push Housing into Body according to lead rails, as shown in the following figure.
- Insert Seal and Clamp spring into the body and tighten the Nut to 4 Nm torque.