6.1.9.1 show fw-upgrade target_list
It shows the list of PRIME Service Nodes included in a FW Upgrade process. The target list is sent to the Base Node only when the fw-upgrade download command is executed:
MCHP-PRIME-BASE(prime)# show fw-upgrade target_list
EUI48 Vendor Model Version
-------------- ---------------- ---------------- ----------------
0x013090320055 MCHP ATPL360MB s140302
0x013090320049 MCHP ATPL360MB s140302
0x013090320058 MCHP ATPL360MB s140302
0x013090320054 MCHP ATPL360MB s140302
0x013090320051 MCHP ATPL360MB s140302
0x013090320052 MCHP ATPL360MB s140302