6.1.9.4 show fw-upgrade options
It shows the firmware upgrade options:
MCHP-PRIME-BASE(prime)# show fw-upgrade options
Firmware Upgrade Options
- Multicast :Yes
- ARQ :No
- Pagesize :0 bytes
- Delay Restart :60 s
- Safety Timer :21600 s
where:
- Multicast: is multicasting to transfer the firmware image through the PLC enabled?
- ARQ: is ARQ enabled?
- Pagesize: size of the data chunks used during the PLC transmission phase of the FW Upgrade
- Delay Restart: time that a Service Node waits before restarting with the new image
- Safety timer: time a Service Node must wait before reverting to a former firmware image when the new image is not confirmed by the Base Node