4.4.3 Interrupt and Polling Mode
In the interrupt mode of a driver, the driver state machine (or task routine) runs
from the interrupt service routine. However, in polling mode, the driver state machine
runs from a while(1) loop. The interrupt mode of drivers provides the
best responsiveness where the polling mode is good for debugging purposes.
MPLAB Harmony v2 supports both interrupt and polling modes of drivers. However, MPLAB
Harmony v3 supports only interrupt mode (except for a few drivers which are not
associated with peripheral interrupts and runs their state machine from the
while(1) loop, such as the memory driver, and SDSPI driver). Any
MPLAB Harmony v2 applications which use the polling mode of a driver, must use the
interrupt mode of the driver in MPLAB Harmony v3. However, changing from polling mode to
interrupt mode, does not demand any change in the application. Whatever changes are
needed in the system and interrupt files, are done by the MCC code generation.