4.4.1 API Compatibility
There are few differences in MPLAB Harmony v2 and MPLAB Harmony v3 driver APIs. Because the differences are minimal, an MPLAB Harmony v2 driver-based application can be ported to an MPLAB Harmony v3 application with some changes.