4.3.2 Multiple Clients Support
As in MPLAB Harmony v2 drivers, MPLAB Harmony v3 drivers also support multiple clients. This allows the application to use one instance of peripheral with different configurations in different contexts without any data interference.
In MPLAB Harmony v3, the maximum number of clients to be used by an application can be configured through the MCC. This can be done under the configuration options for the peripheral-specific driver instance of the MPLAB Harmony driver as shown in the following figure: