4.3.1 Unique Interface
As in MPLAB Harmony v2, MPLAB Harmony v3 drivers also provide unique APIs for
peripheral usage across Microchip’s 32-bit devices. These unique API interfaces across
32-bit MCU families enable applications developed using the MPLAB Harmony drivers to be
ported easily from one device to another. Details of these APIs can be found in the help
documentation in the core repository.