38.5.5 Thresholds
Each scan descriptor specifies a threshold value. If the application wishes to receive all the accumulated oversample data, it can set the threshold to zero. Otherwise, the scan descriptor can be set to only store data that exceed the requested threshold or to store all data and assert an interrupt only when the threshold is met.