5.9 Analog Front-End Pin-Level Function Multiplexing

Table 5-2 describes the relationships between the various internal signals found in the analog front-end (AFE) and how they are multiplexed onto the external package pins. Note that, in general, only one function is available for those pads that have numerous functions listed. The exclusion to this rule is when a comparator is used; the ADC can still convert either input side of the comparator.

Table 5-2. Relationships Between Signals in the Analog Front-End
PinADC ChannelDir.-In OptionPrescalerCurrent Mon.Temp. Mon.Compar.LVTTLSDD MUXSDD
ABPS0ADC0_CH1—ABPS0_IN——————
ABPS1ADC0_CH2—ABPS1_IN——————
ABPS2ADC0_CH5—ABPS2_IN——————
ABPS3ADC0_CH6—ABPS3_IN——————
ABPS4ADC1_CH1—ABPS4_IN——————
ABPS5ADC1_CH2—ABPS5_IN——————
ABPS6ADC1_CH5—ABPS6_IN——————
ABPS7ADC1_CH6—ABPS7_IN——————
ABPS8ADC2_CH1—ABPS8_IN——————
ABPS9ADC2_CH2—ABPS9_IN——————
ADC0ADC0_CH9Yes———CMP1_PLVTTL0_IN——
ADC1ADC0_CH10Yes———CMP1_NLVTTL1_INSDDM0_OUT—
ADC2ADC0_CH11Yes———CMP3_PLVTTL2_IN——
ADC3ADC0_CH12Yes———CMP3_NLVTTL3_INSDDM1_OUT—
ADC4ADC1_CH9Yes———CMP5_PLVTTL4_IN——
ADC5ADC1_CH10Yes———CMP5_NLVTTL5_INSDDM2_OUT—
ADC6ADC1_CH11Yes———CMP7_PLVTTL6_IN——
ADC7ADC1_CH12Yes———CMP7_NLVTTL7_INSDDM3_OUT—
ADC8ADC2_CH9Yes———CMP9_PLVTTL8_IN——
ADC9ADC2_CH10Yes———CMP9_NLVTTL9_INSDDM4_OUT—
ADC10ADC2_CH11Yes————LVTTL10_IN——
ADC11ADC2_CH12Yes————LVTTL11_IN——
CM0ADC0_CH3Yes—CM0_H—CMP0_P———
CM1ADC0_CH7Yes—CM1_H—CMP2_P———
CM2ADC1_CH3Yes—CM2_H—CMP4_P———
CM3ADC1_CH7Yes—CM3_H—CMP6_P———
CM4ADC2_CH3Yes—CM4_H—CMP8_P———
SDD0ADC0_CH15———————SDD0_OUT
SDD1ADC1_CH15———————SDD1_OUT
SDD2ADC2_CH15———————SDD2_OUT
TM0ADC0_CH4Yes—CM0_LTM0_IOCMP0_N———
TM1ADC0_CH8Yes—CM1_LTM1_IOCMP2_N———
TM2ADC1_CH4Yes—CM2_LTM2_IOCMP4_N———
TM3ADC1_CH8Yes—CM3_LTM3_IOCMP6_N———
TM4ADC2_CH4Yes—CM4_LTM4_IOCMP8_N———
Note:
  1. ABPSx_IN: Input to active bipolar prescaler channel x.
  2. CMx_H/L: Current monitor channel x, high/low side.
  3. TMx_IO: Temperature monitor channel x.
  4. CMPx_P/N: Comparator channel x, positive/negative input.
  5. LVTTLx_IN: LVTTL I/O channel x.
  6. SDDMx_OUT: Output from sigma-delta DAC MUX channel x.
  7. SDDx_OUT: Direct output from sigma-delta DAC channel x.