19.4.10 SMC NAND Flash Chip Select Configuration Register
| Name: | CCFG_SMCNFCS |
| Offset: | 0x0124 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SMC_NFCS3 | SMC_NFCS2 | SMC_NFCS1 | SMC_NFCS0 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 3 – SMC_NFCS3 SMC NAND Flash Chip Select 3 Assignment
| Value | Description |
|---|---|
| 0 |
NCS3 is not assigned to a NAND Flash (NANDOE and NANWE not used for NCS3). |
| 1 |
NCS3 is assigned to a NAND Flash (NANDOE and NANWE used for NCS3). |
Bit 2 – SMC_NFCS2 SMC NAND Flash Chip Select 2 Assignment
| Value | Description |
|---|---|
| 0 |
NCS2 is not assigned to a NAND Flash (NANDOE and NANWE not used for NCS2). |
| 1 |
NCS2 is assigned to a NAND Flash (NANDOE and NANWE used for NCS2). |
Bit 1 – SMC_NFCS1 SMC NAND Flash Chip Select 1 Assignment
| Value | Description |
|---|---|
| 0 |
NCS1 is not assigned to a NAND Flash (NANDOE and NANWE not used for NCS1). |
| 1 |
NCS1 is assigned to a NAND Flash (NANDOE and NANWE used for NCS1). |
Bit 0 – SMC_NFCS0 SMC NAND Flash Chip Select 0 Assignment
| Value | Description |
|---|---|
| 0 |
NCS0 is not assigned to a NAND Flash (NANDOE and NANWE not used for NCS0). |
| 1 |
NCS0 is assigned to a NAND Flash (NANDOE and NANWE used for NCS0). |