19.4.9 Dynamic Clock Gating Register
| Name: | CCFG_DYNCKG |
| Offset: | 0x011C |
| Reset: | 0x00000007 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EFCCKG | BRIDCKG | MATCKG | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 1 | 1 | 1 |
Bit 2 – EFCCKG EFC Dynamic Clock Gating Enable
| Value | Description |
|---|---|
| 0 |
EFC dynamic clock gating enabled. The Embedded Flash Controller circuitry is driven by the clock only when an access to the Flash memory is being performed. Power consumption is optimized. |
| 1 |
EFC dynamic clock gating disabled. The Embedded Flash Controller is always driven by the clock in Active mode. |
Bit 1 – BRIDCKG Bridge Dynamic Clock Gating Enable
| Value | Description |
|---|---|
| 0 |
Bridge dynamic clock gating enabled. The peripheral bridge circuitry is driven by the clock only when a transfer to/from any peripheral located on the APB bus is being performed. Power consumption is optimized. |
| 1 |
Bridge dynamic clock gating disabled. The peripheral bridge circuitry is always driven by the clock in Active mode. |
Bit 0 – MATCKG MATRIX Dynamic Clock Gating
| Value | Description |
|---|---|
| 0 |
MATRIX dynamic clock gating enabled. The MATRIX circuitry is driven by the clock only when a transfer to a peripheral is being performed. Power consumption is optimized. |
| 1 |
MATRIX dynamic clock gating disabled. The MATRIX circuitry is always driven by the clock in Active mode. |