37.3 Register Summary
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x0F | Reserved | |||||||||
| 0x10 | UTMI_OHCIICR | 7:0 | APPSTART | ARIE | RES0 | |||||
| 15:8 | ||||||||||
| 23:16 | UDPPUDIS | |||||||||
| 31:24 | ||||||||||
0x14 ... 0x2F | Reserved | |||||||||
| 0x30 | UTMI_CKTRIM | 7:0 | FREQ[1:0] | |||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x0F | Reserved | |||||||||
| 0x10 | UTMI_OHCIICR | 7:0 | APPSTART | ARIE | RES0 | |||||
| 15:8 | ||||||||||
| 23:16 | UDPPUDIS | |||||||||
| 31:24 | ||||||||||
0x14 ... 0x2F | Reserved | |||||||||
| 0x30 | UTMI_CKTRIM | 7:0 | FREQ[1:0] | |||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.