37.3.1 OHCI Interrupt Configuration Register

Name: UTMI_OHCIICR
Offset: 0x10
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 UDPPUDIS        
Access R/W 
Reset 0 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   APPSTARTARIE   RES0 
Access R/WR/WR/W 
Reset 000 

Bit 23 – UDPPUDIS USB Device Pull-up Disable

ValueDescription
0

USB device pull-up connection is enabled.

1

USB device pull-up connection is disabled.

Bit 5 – APPSTART Reserved

ValueDescription
0

Must write 0.

Bit 4 – ARIE OHCI Asynchronous Resume Interrupt Enable

ValueDescription
0

Interrupt disabled.

1

Interrupt enabled.

Bit 0 – RES0 USB PORT Reset

ValueDescription
0

Resets USB port.

1

Usable USB port.