36.5.3 Interrupt Sources
The GMAC interrupt line is connected to one of the internal sources of the interrupt controller. Using the GMAC interrupt requires prior programming of the interrupt controller.
The GMAC features interrupt sources. Refer to the table Peripheral Identifiers for the interrupt numbers for GMAC priority queues.