21.5.3 EEFC Flash Status Register

Name: EEFC_FSR
Offset: 0x08
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     MECCEMSBUECCEMSBMECCELSBUECCELSB 
Access RRRR 
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     FLERRFLOCKEFCMDEFRDY 
Access RRRR 
Reset  

Bit 19 – MECCEMSB Multiple ECC Error on MSB Part of the Memory Flash Data Bus (cleared on read)

ValueDescription
0 No multiple error detected on 64 MSB part of the Flash memory data bus since the last read of EEFC_FSR.
1 Multiple errors detected and NOT corrected on 64 MSB part of the Flash memory data bus since the last read of EEFC_FSR.

Bit 18 – UECCEMSB Unique ECC Error on MSB Part of the Memory Flash Data Bus (cleared on read)

ValueDescription
0 No unique error detected on 64 MSB data bus of the Flash memory since the last read of EEFC_FSR.
1 One unique error detected but corrected on 64 MSB data bus of the Flash memory since the last read of EEFC_FSR.

Bit 17 – MECCELSB Multiple ECC Error on LSB Part of the Memory Flash Data Bus (cleared on read)

ValueDescription
0 No multiple error detected on 64 LSB part of the Flash memory data bus since the last read of EEFC_FSR.
1 Multiple errors detected and NOT corrected on 64 LSB part of the Flash memory data bus since the last read of EEFC_FSR.

Bit 16 – UECCELSB Unique ECC Error on LSB Part of the Memory Flash Data Bus (cleared on read)

ValueDescription
0 No unique error detected on 64 LSB data bus of the Flash memory since the last read of EEFC_FSR.
1 One unique error detected but corrected on 64 LSB data bus of the Flash memory since the last read of EEFC_FSR.

Bit 3 – FLERR Flash Error Status (cleared when a programming operation starts)

ValueDescription
0 No Flash memory error occurred at the end of programming (EraseVerify or WriteVerify test has passed).
1 A Flash memory error occurred at the end of programming (EraseVerify or WriteVerify test has failed).

Bit 2 – FLOCKE Flash Lock Error Status (cleared on read)

This flag is automatically cleared when EEFC_FSR is read or EEFC_FCR is written.

ValueDescription
0 No programming/erase of at least one locked region has happened since the last read of EEFC_FSR.
1 Programming/erase of at least one locked region has happened since the last read of EEFC_FSR.

Bit 1 – FCMDE Flash Command Error Status (cleared on read or by writing EEFC_FCR)

ValueDescription
0 No invalid commands and no bad keywords were written in EEFC_FMR.
1 An invalid command and/or a bad keyword was/were written in EEFC_FMR.

Bit 0 – FRDY Flash Ready Status (cleared when Flash is busy)

When set, this flag triggers an interrupt if the FRDY flag is set in EEFC_FMR.

This flag is automatically cleared when the EEFC is busy.

ValueDescription
0 The EEFC is busy.
1 The EEFC is ready to start a new command.