21.5.5 EEFC Write Protection Mode Register

Name: EEFC_WPMR
Offset: 0xE4
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 WPKEY[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 WPKEY[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 WPKEY[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
        WPEN 
Access R/W 
Reset 0 

Bits 31:8 – WPKEY[23:0] Write Protection Key

See “Register Write Protection” for the list of registers that can be protected.

ValueNameDescription
0x454643 PASSWD

Writing any other value in this field aborts the write operation.

Always reads as 0.

Bit 0 – WPEN Write Protection Enable

See “Register Write Protection” for the list of registers that can be protected.

ValueDescription
0

Disables the write protection if WPKEY corresponds to 0x454643 (EFC in ASCII).

1

Enables the write protection if WPKEY corresponds to 0x454643 (EFC in ASCII).