45.7.11 USART Transmitter Timeguard Register

This register can only be written if the WPEN bit is cleared in the USART Write Protection Mode Register.

For LON specific configuration, see “USART Transmitter Timeguard Register (LON_MODE)”.

Name: US_TTGR
Offset: 0x0028
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 TG[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – TG[7:0] Timeguard Value

ValueDescription
0

The transmitter timeguard is disabled.

1–255

The transmitter timeguard is enabled and TG is Timeguard Delay / Bit Period.