40.8.7 SPI Interrupt Disable Register
This register can only be written if the WPITEN bit is cleared in
the SPI Write Protection Mode Register.
The following configuration values are valid for all listed bit
names of this register:
0: No effect.
1: Disables the corresponding interrupt.
| Name: | SPI_IDR |
| Offset: | 0x18 |
| Reset: | – |
| Property: | Write-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | | | | | | | |
| Access | | | | | | | | | |
| Reset | | | | | | | | | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | | | | | | | | |
| Access | | | | | | | | | |
| Reset | | | | | | | | | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | | | | | | UNDES | TXEMPTY | NSSR | |
| Access | | | | | | W | W | W | |
| Reset | | | | | | – | – | – | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | | | OVRES | MODF | TDRE | RDRF | |
| Access | | | | | W | W | W | W | |
| Reset | | | | | – | – | – | – | |
Bit 10 – UNDES Underrun Error Interrupt
Disable
Bit 9 – TXEMPTY Transmission Registers Empty
Disable
Bit 8 – NSSR NSS Rising Interrupt
Disable
Bit 3 – OVRES Overrun Error Interrupt
Disable
Bit 2 – MODF Mode Fault Error Interrupt
Disable
Bit 1 – TDRE SPI Transmit Data Register Empty Interrupt
Disable
Bit 0 – RDRF Receive Data Register Full Interrupt
Disable