47.6.4.3 Low-Power Mode
MLB does not provide dedicated Low-Power mode features.
In case the clocks of digital IP need to shut down to save power, the following operations are recommended before entering Low-Power mode:
- Finish any active MLB transfer.
- Disable MLB (clear the MLBEN and MLBPEN bits in MLB_MLBC0).
- Disable HBI (clear all bits in MLB_HCMR0 and MLB_HCMR1, clear EN bit in MLB_HCTL).
- Mask AHB interrupts (clear all bits in MLB_ACMR0 and MLB_ACMR1).
For information on configuring the MLB IP if the clocks are re-enabled, see Section “Configure the Hardware”.