51.5.2 Power Management
The AFEC is not continuously clocked. The programmer must first enable the AFEC peripheral clock in the Power Management Controller (PMC) before using the AFEC. However, if the application does not require AFEC operations, the peripheral clock can be stopped when not needed and restarted when necessary.
When the AFEC is in Sleep mode, the peripheral clock must always be enabled.