49.6.7 Capture Mode
Capture mode is entered by clearing TC_CMRx.WAVE.
Capture mode allows the TC channel to perform measurements such as pulse timing, frequency, period, duty cycle and phase on TIOAx and TIOBx signals which are considered as inputs.
The following figure shows the configuration of the TC channel when programmed in Capture mode.