12.1.3 Internal ROM
The PIC32CZ CA70/MC70 embeds an Internal ROM for In Application Programming (IAP) functions and Fast Flash Programming Interface (FFPI).
At any time, the ROM is mapped at address 0x0080 0000.
The ROM may also be mapped at 0x00000000 depending on the GPNVM bit setting and ITCM use.