39.10.1 Executing an ATA Polling Command
- Issue READ_DMA_EXT with RW_MULTIPLE_REGISTER (CMD60) for 8 KB of DATA.
- Read the ATA status register until DRQ is set.
- Issue RW_MULTIPLE_BLOCK (CMD61) to transfer DATA.
- Read the ATA status register until DRQ && BSY are configured to 0.