19.2.2 Matrix Clients
The MATRIX manages the Clients listed in the following table. Each Client has its own arbiter, providing a different arbitration per Client.
| Client Index | Name |
|---|---|
| 0 | Internal SRAM |
| 1 | Internal SRAM |
| 2 | Internal ROM |
| 3 | Internal Flash |
| 4 | USB High-Speed Dual-Port RAM (DPR) |
| 5 | External Bus Interface |
| 6 | QSPI |
| 7 | Peripheral Bridge |
| 8 | AHB Client |