16.2.3 Supply Monitor on VDDIO
The Supply Monitor monitors VDDIO. It is not active by default. It can be activated by software and is fully programmable with 16 steps for the threshold (REG_69). It is controlled by the Supply Controller (SUPC).
Refer to the Power Supply Specifications for more details.
A sample mode is possible, which allows the supply monitor power consumption to be divided by a factor of up to 2048. For more information, refer to Supply Controller (SUPC) and the Electrical Specifications.