57.3 Power Supply Specifications
| DC CHARACTERISTICS | Standard Operating Conditions: VDDIO = VDDIN 2.5V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| REG_1a | VDDCORE_CIN(3) | VDDCORE Input Bypass parallel Capacitor pair in single supply mode | — | 100 | — | nF | Ceramic XR7 with ESR <0.5Ω on all pins |
| REG_1b | VDDCORE_CIN(3) | VDDCORE Input Bypass parallel Capacitor pair in dual supply mode | — | 4.7 | — | µF | Bulk Ceramic or solid Tantalum with ESR <0.5Ω. Minimum and maximum represent absolute values including cap tolerances |
| — | 100 | — | nF | Ceramic XR7 with ESR <0.5Ω on all pins | |||
| REG_5 | VDDIO_CIN(3) | VDDIO Input Bypass parallel Capacitor pair | — | 4.7 | — | µF | Bulk Ceramic or solid Tantalum with ESR <0.5Ω |
| — | 100 | — | nF | Ceramic XR7 with ESR <0.5Ω on all VDDIO pins | |||
| REG_9 | VREFP_CIN(3) | External VREFP Input Bypass parallel Capacitor pair | — | 1 | — | µF | Bulk Ceramic or solid Tantalum with ESR <0.5Ω |
| REG_11 | VDDPLLUSB_CIN(3) | USB PLL Power pin bypass capacitance | — | 4.7 | — | µF | Bulk Ceramic or solid Tantalum with ESR <0.5Ω |
| — | 100 | — | nF | Ceramic XR7 with ESR <0.5Ω on all VDDIO pins | |||
| REG_13 | VDDUTMII_CIN | USB Transceiver Power pin bypass capacitance | — | 100 | — | nF | Bulk Ceramic or solid Tantalum with ESR <0.5Ω |
| — | 100 | — | nF | Ceramic XR7 with ESR <0.5Ω on all VDDIO pins | |||
| REG_15 | VDDUTMIC_CIN | USB Transceiver Core Power pin bypass capacitance | — | 100 | — | nF | Bulk Ceramic or solid Tantalum with ESR <0.5Ω |
| — | 100 | — | nF | Ceramic XR7 with ESR <0.5Ω on all VDDIO pins | |||
| REG_17 | VDDOUT_COUT(3) | VDDOUT Output Bypass parallel Capacitor pair in single supply mode | — | 1 | — | µF | Bulk Ceramic or solid Tantalum with ESR <0.5Ω |
| — | 100 | — | nF | Ceramic XR7 with ESR <0.5Ω | |||
| REG_19 | VDDPLL_CIN | VDD PLL Power pin bypass capacitance | — | 100 | — | nF | See Note 6 |
| — | 100 | — | nF | See Note 6 | |||
| REG_21 | VDDIN_CIN(3) | VDDIN Input Bypass parallel Capacitor pair | — | 4.7 | — | µF | Bulk Ceramic or solid Tantalum with ESR <0.5Ω |
| — | 100 | — | nF | Ceramic XR7 with ESR <0.5Ω | |||
| REG_23 | VDDIN_LEXT | VDDIN series Ferrite Bead DCR (DC Resistance) | — | — | 0.15 | Ω | ≥600 Ohms @ 100 MHz |
| Ferrite Bead current Rating | 500 | — | — | mA | — | ||
| REG_27 | VDDPLLUSB_LEXT | VDDIN series Ferrite Bead DCR (DC Resistance) | — | — | 0.15 | Ω | ≥600 Ohms @ 100 MHz |
| Ferrite Bead current Rating | 500 | — | — | mA | — | ||
| REG_31 | VDDCORE | Ferrite Bead current Rating | 1.08 | 1.2 | 1.32 | V | MCU Active, cache and prefetch disabled executing "while(1)" from Flash |
| REG_31A | IVDDCORE_MAX | VDDCORE max current | — | — | 150 | mA | LDO mode |
| REG_33 | VDDIO (2) | VDDIO Input Voltage Range | 2.5 | 3.3 | 3.6 | V | — |
| REG_34 | VDDIN(2) | VDDIN Input Voltage Range | 2.5 | 3.3 | 3.6 | V | — |
| REG_35 | VDDOUT | VDDOUT Output Voltage Range | 1.2 | 1.23 | 1.26 | V | Normal mode, ILOAD = 100 mA |
| REG_35b | IDDOUT | Max VDDOUT Output Current | — | — | 150 | mA | — |
| REG_36 | VDDOUTON_TIME | VDDOUT Turn-on Time | — | 1 | 2.5 | ms | CDOUT = 1 μF, VDDOUT reaches DC output voltage |
| REG_37 | VDDPLL | Main Oscillator Supply | VDDCORE | — | VDDCORE | V | — |
| REG_38 | VDDUTMIC | DC Supply UDPHS and UHPHS UTMI+ Core | 1.08 | 1.2 | 1.32 | V | — |
| REG_39 | VDDUTMII | DC Supply UDPHS and UHPHS UTMI+ Interface | 3 | 3.3 | 3.6 | V | — |
| REG_40 | VDDPLLUSB | UTMI PLL Supply | 3 | 3.3 | 3.6 | V | — |
| REG_41 | SVDDCORE_R | VDDCORE Rise Ramp Rate | 1.2 | — | 30 | V/ms | Failure to meet this specification may lead to start-up or unexpected behaviors |
| REG_43 | SVDDIO_R | VDDIO Rise Ramp Rate to Ensure Internal Power-on Reset Signal | 1.9 | — | 30 | V/ms | Failure to meet this specification may lead to start-up or unexpected behaviors |
| REG_44 | SVDDIO_F | VDDIO Falling Ramp Rate to Ensure Internal Power-on Reset Signal | 1.9 | — | 30 | V/µs | Failure to meet this specification may cause the device to not detect reset |
| REG_45a | VPOR | VDDIO Power-on Reset | 1.37 | — | 1.61 | V | VDDIO Power up/Power down (See Param REG43, VDDIO Ramp Rate) |
| REG_45b | VPOR_CORE | VDDCORE Power-on Reset | 0.66 | — | 1.07 | V | — |
| REG_53 | TRST | External RESET valid active pulse width | 94 (3*SLCK cycles) | — | — | µs | Minimum reset active time to guarantee MCU reset |
| REG_55 | VPOR_HYS | VDDIO POR Hysteresis Voltage | 40 | 80 | 130 | mV | — |
| REG_59 | VPOR_HYS_CORE | VDDCORE POR Hysteresis Voltage | 10 | 60 | 115 | mV | — |
| REG_63 | VBOD_THR | Core Supply Brownout Falling Threshold | 0.97 | 1 | 1.04 | V | — |
| REG_65 | VBOD_HYS | Hysteresis Voltage | — | 25 | 50 | mV | — |
| REG_69 | VMON_THR | VDDIO Supply Monitor Threshold | — | 2.56 | — | V | Digital Code 1000 |
| — | 2.68 | — | V | Digital Code 1001 | |||
| — | 2.8 | — | V | Digital Code 1010 | |||
| — | 2.92 | — | V | Digital Code 1011 | |||
| — | 3.04 | — | V | Digital Code 1100 | |||
| — | 3.16 | — | V | Digital Code 1101 | |||
| — | 3.28 | — | V | Digital Code 1110 | |||
| — | 3.4 | — | V | Digital Code 1111 | |||
| REG_71 | VMON_ACC | Supply Monitor Threshold Accuracy | -4 | — | 4 | % | — |
| REG_73 | VMON_HYS | Supply Monitor Hysteresis Voltage | — | 38 | 45 | mV | — |
| REG_74 | R-VBG | External Pull-Down Resistor recommended on VBG pin | — | 5620 | — | Ω | Resistor value tolerance: +/-1% |
| REG_75 | C-VBG | External Decoupling Capacitor recommended on VBG pin | — | 10 | — | pF | — |
|
Note:
| |||||||