38.6.2.5 Endpoint Activation
The endpoint is maintained inactive and reset (see "Endpoint Reset" for more information) as long as it is disabled (USBHS_DEVEPT.EPENx = 0). USBHS_DEVEPTISRx.DTSEQ is also reset.
The algorithm represented in the following figure must be followed to activate an endpoint.
As long as the endpoint is not correctly configured (USBHS_DEVEPTISR.CFGOK = 0), the controller does not acknowledge the packets sent by the host to this endpoint.
The USBHS_DEVEPTISR.CFGOK bit is set provided that the configured size and number of banks are correct as compared to the endpoint maximal allowed values (see the Description of USB Pipes/Endpoints table) and to the maximal FIFO size (i.e., the DPRAM size).
See "DPRAM Management" for additional information.