27.4.3.5 User Reset
A user reset is generated when a low level is detected on the NRST pin and RSTC_MR.URSTEN is at ‘1’. The NRST input signal is resynchronized with SLOW_CLK to ensure proper behavior of the system. Thus, the NRST pin must be asserted for at least 1 SLOW_CLK clock cycle to ensure execution of a user reset.
The user reset is triggered 2 SLOW_CLK cycles after a low level is detected on NRST. The processor reset and the peripheral reset are asserted.
The user reset ends when NRST rises, after a two-cycle resynchronization time and a three-cycle processor startup. The processor clock is reenabled as soon as NRST is confirmed high.
When the processor reset signal is released, RSTC_SR.RSTTYP is loaded with the value ‘4’, indicating a user reset.
The NRST manager guarantees that the NRST line is asserted for External Reset Length SLOW_CLK cycles, as configured in RSTC_MR.ERSTL. However, if NRST does not rise after External Reset Length because it is driven low externally, the internal reset lines remain asserted until NRST actually rises.