12.1.5.9 Fast Flash Programming Interface

The Fast Flash Programming Interface (FFPI) allows programming the device through a multiplexed fully-handshaked parallel port. It allows gang programming with market-standard industrial programmers.

The FFPI supports read, page program, page erase, full erase, lock, unlock and protect commands.

The FFPI is enabled and the Fast Programming mode is entered when TST and PA3 and PA4 are tied low.

Table 12-3. FFPI on PIO Controller A (PIOA)
I/O LineSystem Function
PD10PGMEN0
PD11PGMEN1
PB0PGMM0
PB1PGMM1
PB2PGMM2
PB3PGMM3
PA3PGMNCMD
PA4PGMRDY
PA5PGMNOE
PA21PGMNVALID
PA7PGMD0
PA8PGMD1
PA9PGMD2
PA10PGMD3
PA11PGMD4
PA12PGMD5
PA13PGMD6
PA14PGMD7
PD0PGMD8
PD1PGMD9
PD2PGMD10
PD3PGMD11
PD4PGMD12
PD5PGMD13
PD6PGMD14
PD7PGMD15