12.1.5.4 Lock Regions

Several lock bits are used to protect write and erase operations on lock regions. A lock region is composed of several consecutive pages, and each lock region has its associated lock bit.

Table 12-2. Flash Lock Bits
Flash Size (KB) Number of Lock Bits Lock Region Size
204812816 Kbytes
10246416 Kbytes
5123216 Kbytes

Asserting the ERASE pin clears the lock bits, thus unlocking the entire Flash.