12.1.5.3 Flash Speed
The user must set the number of wait states depending on the system frequency. For additional information, refer to the section Embedded Flash Characteristics.
The user must set the number of wait states depending on the system frequency. For additional information, refer to the section Embedded Flash Characteristics.
DS60001825G
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.