33.5.8 Continuous Sampling Mode

Setting the ADCONT bit register automatically retriggers a new conversion cycle after updating the ADACC register. That means the ADGO bit is set to generate automatic retriggering, until the device Reset occurs or the ADSOI A/D Stop-on-interrupt bit is set (correct logic).