34.7 Comparator Negative Input Selection
The NCH bits direct an analog input pin and internal reference voltage or analog ground to the inverting input of the comparator:
| NCH | Negative Input Sources |
|---|---|
111 | AVSS |
110 | FVR_Buffer2 |
101 | CxNCH not connected |
100 | CxNCH not connected |
011 | CxIN3- |
010 | CxIN2- |
001 | CxIN1- |
000 | CxIN0- |
Important: To use CxINy- pins as analog input, the
appropriate bits must be set in the ANSEL register and the corresponding TRIS bits must
also be set to disable the output drivers.