34.3 Comparator Hysteresis
A selectable amount of separation voltage can be added to the input pins of each comparator to provide a hysteresis function to the overall operation. Hysteresis is enabled by setting the CxHYS bit.
See Comparator Specifications for more information.