34.15 Register Definitions: Comparator Control
Long bit name prefixes for the comparator peripherals are shown in the table below. Refer to the "Long Bit Names Section" for more information.
| Peripheral | Bit Name Prefix |
|---|---|
| C1 | C1 |
| C2 | C2 |
Long bit name prefixes for the comparator peripherals are shown in the table below. Refer to the "Long Bit Names Section" for more information.
| Peripheral | Bit Name Prefix |
|---|---|
| C1 | C1 |
| C2 | C2 |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.