9.2.2 BOR is OFF in Sleep
When the BOREN bits of Configuration Words are programmed to
‘10’, the BOR is on, except in Sleep. The device
start-up will be delayed until the BOR is ready and VDD is higher than the BOR
threshold.
BOR protection is not active during Sleep. The device wake-up will be delayed until the BOR is ready.