10.1 Independent Clock Source
The WWDT can derive its time base from either the 31 kHz LFINTOSC or 31.25 kHz MFINTOSC internal oscillators, depending on the value of WDTE Configuration bits.
If WDTE = 'b1x, then the
clock source will be enabled depending on the WDTCCS Configuration bits.
If WDTE = 'b01, the SEN bit should be set by software to enable WWDT, and the clock source is
enabled by the WDTCS bits.
Time intervals in this chapter are based on a minimum nominal interval of 1 ms. See “Electrical Specifications” for LFINTOSC and MFINTOSC tolerances.