27.2 Modulator Signal Sources
The modulator signal can be supplied from the following sources selected with the SRCS bits:
| SRCS[3:0] | Connection |
|---|---|
| 11000-11111 | Reserved |
| 10111 | CLC8_out |
| 10110 | CLC7_out |
| 10101 | CLC6_out |
| 10100 | CLC5_out |
| 10011 | CLC4_out |
| 10010 | CLC3_out |
| 10001 | CLC2_out |
| 10000 | CLC1_out |
| 01111 | Reserved |
| 01110 | Reserved |
| 01101 | EUSART2 TX (TX/CK output) |
| 01100 | EUSART2 RX (DT output) |
| 01011 | MSSP2 - SDO |
| 01010 | MSSP1 - SDO |
| 01001 | EUSART1 TX (TX/CK output) |
| 01000 | EUSART1 RX (DT output) |
| 00111 | CMP2 OUT |
| 00110 | CMP1 OUT |
| 00101 | PWM4 OUT |
| 00100 | PWM3 OUT |
| 00011 | CCP2 OUT |
| 00010 | CCP1 OUT |
| 00001 | MDBIT |
| 00000 | Pin selected by MDSRCPPS |