27.8 Operation in Sleep Mode
The DSM can still operate during Sleep, if the carrier and modulator input sources are also still operable during Sleep. Refer to “Power-Saving Operation Modes” for more details.
The DSM can still operate during Sleep, if the carrier and modulator input sources are also still operable during Sleep. Refer to “Power-Saving Operation Modes” for more details.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.