10.2.3 WWDT Controlled by Software
When the WDTE bits of Configuration Words are set to ‘01’, the WWDT is controlled by the SEN
bit.
WWDT protection is unchanged by Sleep. See the following table for more details.
| WDTE[1:0] | SEN | Device Mode | WWDT Mode |
|---|---|---|---|
11 | X | X | Active |
10 | X | Awake | Active |
| Sleep | Disabled | ||
01 | 1 | X | Active |
0 | X | Disabled | |
00 | X | X | Disabled |